Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6006 - DEHA Spherical head pitching anchor
Bill of material
6006-02.5-0240 WB KK-Eye anchor
CNSORDERNO
Order number
0735.120-00001
TYP
Anchor type
KK-Eye anchor DSM
LODDEST
LOD Destination
LODLEVEL
LOD Level
AP
Recess
LK
Load class
LF
Anchor length
240 mm
AUS
Version
CNSMASSEXACT
Weight of the armature
0.56 kg
DA
Diameter of the recess body
74 mm
DB
Height
35 mm
K
Covers of the armature
11 mm
INFO
PDF Info
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices