Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
6010 - DEHA Spherical head plate anchor
Bill of material
6010-02.5-0055 WB KK-Spherical head plate anchor
CNSORDERNO
Order number
0735.060-00001
TYP
Anchor type
KK-Spherical head plate anchor
LODDEST
LOD Destination
LODLEVEL
LOD Level
LK
Load class
LF
Anchor length
mm
AUS
Version
CNSMASSEXACT
Weight of the armature
0.340 kg
D
Hole diameter
14 mm
AXA
square baseplate
70 mm
DA
Diameter of the recess body
74 mm
K
Covers of the armature
11 mm
INFO
PDF Info
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices