Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
HBJ-W - HALFEN HBJ-W Betojuster
Bill of material
HBJ-W Betojuster(0) architecture 350
CNSORDERNO
Order number
0420.040-00001
LODDEST
LOD Destination
LODLEVEL
LOD Level
HUB
Adjustment range
mm
Enter value for HUB
Adjustment range
mm
cm
inch
ft
H
Construction height
75 mm
SW
Adjustment-socket size
24 mm
B
Construction depth
53 mm
L
Construction length
170 mm
F
Load capacity for
50 kN
INFO
PDF Info
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices